Refer to the PDF data sheet for device specific package drawings
These quadruple 2-input positive-NAND gates are designed for 2-V to 5.5-V VCC operation.
The SNx4LV00A devices perform the boolean function Y = A ● B or Y = A + B in positive logic.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
SNx4LV00A | VQFN (14) | 3.50 mm x 3.50 mm |
SOIC (14) | 8.65 mm × 3.91 mm | |
SOP (14) | 10.30 mm x 5.30 mm | |
SSOP (14) | 6.20 mm x 5.30 mm | |
TSSOP (14) | 5.00 mm x 4.40 mm |
Changes from J Revision (April 2005) to K Revision
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | 1A | I | 1A Input |
2 | 1B | I | 1B Input |
3 | 1Y | O | 1Y Output |
4 | 2A | I | 2A Input |
5 | 2B | I | 2B Input |
6 | 2Y | O | 2Y Output |
7 | GND | – | GND |
8 | 3Y | O | 3Y Output |
9 | 3A | I | 3A Input |
10 | 3B | I | 3B Input |
11 | 4Y | O | 4Y Output |
12 | 4A | I | 4A Input |
13 | 4B | I | 4B Input |
14 | VCC | — | Power Pin |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage range | –0.5 | 7 | V | |
VI | Input voltage range(2) | –0.5 | 7 | V | |
VO | Voltage range applied to any output in the high-impedance or power-off state(2) | –0.5 | 7 | V | |
VO | Output voltage range(2)(3) | –0.5 | VCC + 0.5 | V | |
IIK | Input clamp current | VI < 0 | –20 | mA | |
IOK | Output clamp current | VO < 0 | –50 | mA | |
IO | Continuous output current | VO = 0 to VCC | ±25 | mA | |
Continuous current through VCC or GND | ±50 | mA | |||
Tstg | Storage temperature range | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001, all pins(1) | +2000 | V |
Charged device model (CDM), per JEDEC specification JESD22-C101, all pins(2) | +1000 |
SN54LV00A(2) | SN74LV00A | UNIT | |||||
---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | ||||
VCC | Supply voltage | 2 | 5.5 | 2 | 5.5 | V | |
VIH | High-level input voltage | VCC = 2 V | 1.5 | 1.5 | V | ||
VCC = 2.3 V to 2.7 V | VCC × 0.7 | VCC × 0.7 | |||||
VCC = 3 V to 3.6 V | VCC × 0.7 | VCC × 0.7 | |||||
VCC = 4.5 V to 5.5 V | VCC × 0.7 | VCC × 0.7 | |||||
VIL | Low-level input voltage | VCC = 2 V | 0.5 | 0.5 | V | ||
VCC = 2.3 V to 2.7 V | VCC × 0.3 | VCC × 0.3 | |||||
VCC = 3 V to 3.6 V | VCC × 0.3 | VCC × 0.3 | |||||
VCC = 4.5 V to 5.5 V | VCC × 0.3 | VCC × 0.3 | |||||
VI | Input voltage | 0 | 5.5 | 0 | 5.5 | V | |
VO | Output voltage | 0 | VCC | 0 | VCC | V | |
IOH | High-level output current | VCC = 2 V | –50 | –50 | µA | ||
VCC = 2.3 V to 2.7 V | –2 | –2 | mA | ||||
VCC = 3 V to 3.6 V | –6 | –6 | |||||
VCC = 4.5 V to 5.5 V | –12 | –12 | |||||
IOL | Low-level output current | VCC = 2 V | 50 | 50 | µA | ||
VCC = 2.3 V to 2.7 V | 2 | 2 | mA | ||||
VCC = 3 V to 3.6 V | 6 | 6 | |||||
VCC = 4.5 V to 5.5 V | 12 | 12 | |||||
Δt/Δv | Input transition rise or fall rate | VCC = 2.3 V to 2.7 V | 200 | 200 | ns/V | ||
VCC = 3 V to 3.6 V | 100 | 100 | |||||
VCC = 4.5 V to 5.5 V | 20 | 20 | |||||
TA | Operating free-air temperature | –40 | 125 | –40 | 125 | °C |
THERMAL METRIC(1) | SNx4LV00A | UNIT | ||||||
---|---|---|---|---|---|---|---|---|
D | DB | DGV | NS | PW | RGY | |||
14 PINS | 14 PINS | 14 PINS | 14 PINS | 14 PINS | 14 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 90.6 | 107.1 | 129.0 | 90.7 | 122.6 | 57.5 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 50.9 | 59.6 | 521 | 48.3 | 51.4 | 70.8 | |
RθJB | Junction-to-board thermal resistance | 44.8 | 54.4 | 62.0 | 49.4 | 64.4 | 33.6 | |
ψJT | Junction-to-top characterization parameter | 14.7 | 20.5 | 6.5 | 14.6 | 6.7 | 34 | |
ψJB | Junction-to-board characterization parameter | 44.5 | 53.8 | 61.3 | 49.1 | 63.8 | 33.7 | |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | — | — | — | — | — | 13.9 |
PARAMETER | TEST CONDITIONS | VCC | SN54LV00A(1) | –40°C to 85°C SN74LV00A |
–40°C to 125°C SN74LV00A |
UNIT | |||||
---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | MIN | MAX | |||||
VOH | IOH = –50 µA | 2 V to 5.5 V |
VCC – 0.1 | VCC – 0.1 | VCC – 0.1 | V | |||||
IOH = –2 mA | 2.3 V | 2 | 2 | 2 | |||||||
IOH = –6 mA | 3 V | 2.48 | 2.48 | 2.48 | |||||||
IOH = –12 mA | 4.5 V | 3.8 | 3.8 | 3.8 | |||||||
VOL | IOL = 50 µA | 2 V to 5.5 V |
0.1 | 0.1 | 0.1 | V | |||||
IOL = 2 mA | 2.3 V | 0.4 | 0.4 | 0.4 | |||||||
IOL = 6 mA | 3 V | 0.44 | 0.44 | 0.44 | |||||||
IOL = 12 mA | 4.5 V | 0.55 | 0.55 | 0.55 | |||||||
II | VI = 5.5 V or GND | 0 to 5.5 V |
±1 | ±1 | ±1 | µA | |||||
ICC | VI = VCC or GND, | IO = 0 | 5.5 V | 20 | 20 | 20 | µA | ||||
Ioff | VI or VO = 0 to 5.5 V | 0 | 5 | 5 | 5 | µA | |||||
Ci | VI = VCC or GND | 3.3 V | 3.3 | 3.3 | pF | ||||||
5 V | 3.3 | 3.3 |
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
LOAD CAPACITANCE |
TA = 25°C | SN54LV00A(2) | –40°C to 85°C SN74LV00A |
–40°C to 125°C SN74LV00A |
UNIT | |||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | MIN | MAX | |||||||
tpd | A | Y | CL = 15 pF | 7.1(1) | 12.9(1) | 1(1) | 16(1) | 1 | 15 | 1 | 16 | ns | |
CL = 50 pF | 9.6 | 16.6 | 1 | 21 | 1 | 20 | 1 | 21 |
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
LOAD CAPACITANCE |
TA = 25°C | SN54LV00A(2) | –40°C to 85°C SN74LV00A |
–40°C to 125°C SN74LV00A |
UNIT | |||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | MIN | MAX | MIN | MAX | |||||
tpd | A | Y | CL = 15 pF | 5(1) | 7.9(1) | 1(1) | 10.5(1) | 1 | 9.5 | 1 | 10.5 | ns | |
CL = 50 pF | 6.9 | 11.4 | 1 | 14 | 1 | 13 | 1 | 14 |
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
LOAD CAPACITANCE |
TA = 25°C | SN54LV00A(2) | –40°C to 85°C SN74LV00A |
–40°C to 125°C SN74LV00A |
UNIT | |||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | MIN | MAX | MIN | MAX | |||||
tpd | A | Y | CL = 15 pF | 3.6(1) | 5.5(1) | 1(1) | 7.5(1) | 1 | 6.5 | 1 | 7 | ns | |
CL = 50 pF | 4.9 | 7.5 | 1 | 9.5 | 1 | 8.5 | 1 | 9 |
PARAMETER | SN74LV04A | UNIT | |||
---|---|---|---|---|---|
MIN | TYP | MAX | |||
VOL(P) | Quiet output, maximum dynamic VOL | 0.2 | 0.8 | V | |
VOL(V) | Quiet output, minimum dynamic VOL | –0.1 | –0.8 | V | |
VOH(V) | Quiet output, minimum dynamic VOH | 3.1 | V | ||
VIH(D) | High-level dynamic input voltage | 2.31 | V | ||
VIL(D) | Low-level dynamic input voltage | 0.99 | V |
PARAMETER | TEST CONDITIONS | VCC | TYP | UNIT | ||
---|---|---|---|---|---|---|
Cpd | Power dissipation capacitance | CL = 50 pF, | f = 10 MHz | 3.3 V | 9.5 | pF |
5 V | 11 |