SCES338G September   2000  – March 2023 SN74LV10A

PRODMIX  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Pin Configuration and Functions
  6. Specifications
    1. 6.1  Absolute Maximum Ratings
    2. 6.2  ESD Ratings
    3. 6.3  Recommended Operating Conditions
    4. 6.4  Thermal Information
    5. 6.5  Electrical Characteristics
    6. 6.6  Switching Characteristics, VCC = 2.5 V ± 0.2 V
    7. 6.7  Switching Characteristics, VCC = 3.3 V ± 0.3 V
    8. 6.8  Switching Characteristics, VCC = 5 V ± 0.5 V
    9. 6.9  Noise Characteristics
    10. 6.10 Operating Characteristics
  7. Parameter Measurement Information
  8. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Device Functional Modes
  9. Application and Implementation
    1. 9.1 Power Supply Recommendations
    2. 9.2 Layout
      1. 9.2.1 Layout Guidelines
  10. 10Device and Documentation Support
    1. 10.1 Documentation Support
      1. 10.1.1 Related Documentation
    2. 10.2 Receiving Notification of Documentation Updates
    3. 10.3 Support Resources
    4. 10.4 Trademarks
    5. 10.5 Electrostatic Discharge Caution
    6. 10.6 Glossary
  11. 11Mechanical, Packaging, and Orderable Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • D|14
  • PW|14
  • NS|14
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Absolute Maximum Ratings

over operating free-air temperature range (unless otherwise noted)(1)
MIN MAX UNIT
VCC Supply voltage range –0.5 7 V
VI Input voltage range(2) –0.5 7 V
VO Output voltage range applied in high or low state(2)(3) –0.5 VCC + 0.5 V
VO Output voltage range applied in power-off state(2) –0.5 7 V
IIK Input clamp current (VI < 0) –20 mA
IOK Output clamp current (VO < 0) –50 mA
IO Continuous output current (VO = 0 to VCC) ±25 mA
Continuous current through VCC or GND ±50 mA
θJA Package thermal impedance 150 °C
Tstg Storage temperature –65 150 °C
Stresses beyond those listed under absolute maximum ratings may cause permanent damage to the device. These are stress ratings only and functional operation of the device at these or any other conditions beyond those indicated under recommended operating conditions is not implied. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
The input and output voltage ratings may be exceeded if the input and output current ratings are observed.
This value is limited to 5.5 V maximum.