SCES338G September 2000 – March 2023 SN74LV10A
PRODMIX
Refer to the PDF data sheet for device specific package drawings
These triple 3-input positive-NAND gates are designed for 2 V to 5.5 V VCC operation. The SN74LV10A devices perform the Boolean function Y = A • B • C in positive logic. These devices are fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the devices when they are powered down.
PART NUMBER | PACKAGE1 | BODY SIZE (NOM) |
---|---|---|
SN74LV10A | D (SOIC, 14) | 8.65 mm x 3.90 mm |
NS (SO, 14) | 10.20 mm x 5.30 mm | |
PW (TSSOP, 14) | 5.00 mm x 4.40 mm |