These triple 3-input positive-AND gates are designed for 2-V to 5.5-V VCC operation.
The SN74LV11A-Q1 devices perform the Boolean function Y = A • B • C or Y = A + B + C in positive logic.
These devices are fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.
Changes from Revision D (May 2023) to Revision E (July 2023)