SCES345E December 2000 – May 2024 SN74LV11A
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
These triple 3-input positive-AND gates are designed for 2-V to 5.5-V VCC operation.
The SN74LV11A devices perform the Boolean function Y = A • B • C or Y = A + B + C in positive logic.
These devices are fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the devices when they are powered down.