SCES345E December 2000 – May 2024 SN74LV11A
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
1A | 1 | I | 1A Input |
1B | 2 | I | 1B Input |
2A | 3 | I | 2A Input |
2B | 4 | I | 2B Input |
2C | 5 | I | 2C Input |
2Y | 6 | O | 2Y Output |
3Y | 8 | O | 3Y Output |
3A | 9 | I | 3A Input |
3B | 10 | I | 3B Input |
3C | 11 | I | 3C Input |
1Y | 12 | O | 1Y Output |
1C | 13 | I | 1C Input |
GND | 7 | — | Ground Pin |
VCC | 14 | — | Power Pin |