SCES345E December 2000 – May 2024 SN74LV11A
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM (INPUT) | TO (OUTPUT) | LOAD CAPACITANCE | TA = 25°C | SN74LV11A | UNIT | |||
---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | |||||
tpd | A, B, or C | Y | CL = 15 pF | 3.9 | 5.9 | 1 | 7 | ns | |
tpd | A, B, or C | Y | CL = 50 pF | 5.4 | 7.9 | 1 | 9 |