Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
SN74LV125A Quadruple Bus Buffer Gates With 3-State Outputs
1 Features
- 2-V to 5.5-V VCC Operation
- Max tpd of 6 ns at 5 V
- Typical VOLP (Output Ground Bounce)
< 0.8 V at VCC = 3.3 V, TA = 25°C - Typical VOHV (Output VOH Undershoot)
> 2.3 V at VCC = 3.3 V, TA = 25°C - Support Mixed-Mode Voltage Operation on
All Ports - Ioff Supports Partial-Power-Down Mode Operation
- Latch-Up Performance Exceeds 250 mA Per
JESD 17 - ESD Protection Exceeds JESD 22
- 4000-V Human-Body Model
- 200-V Machine Model
- 2000-V Charged-Device Model
2 Applications
- Flow Meters
- Solid State Drives (SSDs):
Enterprise
- Power Over Ethernet (PoE)
- Programmable Logic
Controllers
- Motor Drives and Controls
- Electronic Points of Sale