SCES124O December 1997 – May 2022 SN74LV125A
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | VCC | TYP | UNIT | |||
---|---|---|---|---|---|---|---|
Cpd | Power dissipation capacitance | Outputs enabled | CL = 50 pF, | f = 10 MHz | 3.3 V | 15.5 | pF |
5 V | 17.6 |