SCES124O December 1997 – May 2022 SN74LV125A
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM (INPUT) | TO (OUTPUT) | LOAD CAPACITANCE | TA = 25°C | –40°C to 85°C | –40°C to 125°C | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | MIN | MAX | |||||
tpd | A | Y | CL = 15 pF | 3.4(1) | 5.5(1) | 1 | 6.5 | 1 | 7.5 | ns | |
ten | OE | Y | 3.4(1) | 5.1(1) | 1 | 6 | 1 | 7 | |||
tdis | OE | Y | 3.2(1) | 6.8(1) | 1 | 8 | 1 | 9 | |||
tpd | A | Y | CL = 50 pF | 4.3 | 7.5 | 1 | 8.5 | 1 | 9.5 | ns | |
ten | OE | Y | 4.4 | 7.1 | 1 | 8 | 1 | 9 | |||
tdis | OE | Y | 4 | 8.8 | 1 | 10 | 1 | 11 | |||
tsk(o) | 1 | 1 | 1 |