SCES124O December 1997 – May 2022 SN74LV125A
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | 1OE | I | Output Enable 1, Active Low |
2 | 1A | I | 1A Input |
3 | 1Y | O | 1Y Output |
4 | 2OE | I | Output Enable 2, Active Low |
5 | 2A | I | 2A Input |
6 | 2Y | O | 2Y Output |
7 | GND | — | Ground Pin |
8 | 3Y | O | 3Y Output |
9 | 3A | I | 3A Input |
10 | 3OE | I | Output Enable 3, Active Low |
11 | 4Y | O | 4Y Output |
12 | 4A | I | 4A Input |
13 | 4OE | I | Output Enable 4, Active Low |
14 | VCC | — | Power Pin |