SCES124O December 1997 – May 2022 SN74LV125A
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM (INPUT) | TO (OUTPUT) | LOAD CAPACITANCE | TA = 25°C | –40°C to 85°C | –40°C to 125°C | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | MIN | MAX | |||||
tpd | A | Y | CL = 15 pF | 6.8(1) | 13(1) | 1 | 15.5 | 1 | 17 | ns | |
ten | OE | Y | 7(1) | 13(1) | 1 | 15.5 | 1 | 17 | |||
tdis | OE | Y | 5.1(1) | 14.7(1) | 1 | 17 | 1 | 18 | |||
tpd | A | Y | CL = 50 pF | 8.7 | 16.5 | 1 | 18.5 | 1 | 20 | ns | |
ten | OE | Y | 8.8 | 16.5 | 1 | 18.5 | 1 | 20 | |||
tdis | OE | Y | 7.3 | 18.2 | 1 | 20.5 | 1 | 21.5 | |||
tsk(o) | 2 | 2 | 2 |