SCES131J March 1998 – April 2024 SN74LV126A
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The power supply can be any voltage between the Min and Max supply voltage rating located in Recommended Operating Conditions. Each VCC terminal should have a good bypass capacitor to prevent power disturbance. For devices with a single supply, 0.1μF is recommended and if there are multiple VCC terminals then .01 or .022μF is recommended for each power terminal. It is okay to parallel multiple bypass capacitors to reject different frequencies of noise. A 0.1 and 1μF are commonly used in parallel. The bypass capacitor should be installed as close to the power terminal as possible for best results.