SCES131J March 1998 – April 2024 SN74LV126A
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM (INPUT) | TO (OUTPUT) | LOAD CAPACITANCE | TA = 25°C | MIN | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | |||||||
tpd | A | Y | CL = 15pF | 7.1 | 13 | 1 | 15.5 | ns | |
ten | OE | 7.4 | 13 | 1 | 15.5 | ||||
tdis | OE | 5.7 | 14.7 | 1 | 17 | ||||
tpd | A | Y | CL = 50pF | 9.2 | 16.5 | 1 | 18.5 | ns | |
ten | OE | 9.5 | 16.5 | 1 | 18.5 | ||||
tdis | OE | 8.1 | 18.2 | 15 | 20.5 | ||||
tsk(o) | 2 | 2 |