SCES131J March 1998 – April 2024 SN74LV126A
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The SN74LV126A quadruple bus buffer gates are designed for 2V to 5.5V VCC operation.
These quadruple bus buffer gates are designed for 2V to 5.5V VCC operation.
The SN74LV126A devices feature independent line drivers with 3-state outputs. Each output is disabled when the associated output-enable (OE) input is low.
To ensure the high-impedance state during power up or power down, OE should be tied to GND through a pulldown resistor; the minimum value of the resistor is determined by the current-sourcing capability of the driver.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) |
---|---|---|
SN74LV126A | D (SOIC, 14) | 8.65mm × 6mm |
NS (SOP, 14) | 10.2mm × 7.8mm | |
DB (SSOP, 14) | 6.2mm × 7.8mm | |
PW (TSSOP, 14) | 5mm × 6.4mm |