SCES131J March 1998 – April 2024 SN74LV126A
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|
VOL(P) | Quiet output, maximum dynamic VOL | 0.3 | 0.8 | V | |
VOL(V) | Quiet output, minimum dynamic VOL | –0.2 | –0.8 | ||
VOH(V) | Quiet output, minimum dynamic VOH | 3.1 | |||
VIH(D) | High-level dynamic input voltage | 2.31 | |||
VIL(D) | Low-level dynamic input voltage | 0.97 |