SCES131J March 1998 – April 2024 SN74LV126A
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
VOH | IOH = –50µA | 2 to 5.5V | VCC – 0.1 | V | |||
IOH = –2mA | 2.3V | 2 | |||||
IOH = –8mA | 3V | 2.48 | |||||
IOH = –16mA | 4.5V | 3.8 | |||||
VOL | IOL = 50µA | 2 to 5.5V | 0.1 | V | |||
IOL = 2mA | 2.3V | 0.4 | |||||
IOL = 8mA | 3V | 0.44 | |||||
IOL = 16mA | 4.5V | 0.55 | |||||
II | VI = 5.5V or GND | 0 to 5.5V | ±1 | µA | |||
IOZ | VO = VCC or GND | 5.5V | ±5 | µA | |||
ICC | VI = VCC or GND, IO = 0 | 5.5V | 20 | µA | |||
Ioff | VI or VO = 0 to 5.5V | 0V | ±5 | µA | |||
Ci | VI = VCC or GND | 3.3V | 1.6 | pF |