SCLS394J April 1999 – February 2015 SN74LV132A
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
The SN74LV132A Is a quadruple 2-input positive NAND gate with low drive that produces slow rise and fall times. This reduces ringing on the output signal. Each circuit functions as a NAND gate, but because of the Schmitt trigger, it has different input threshold levels for positive- and negative-going signals. These circuits are temperature compensated and can be triggered from the slowest of input ramps and still give clean jitter-free output signals.
INPUTS | OUTPUT Y |
|
---|---|---|
A | B | |
H | H | L |
L | X | H |
X | L | H |