SCLS885 December 2022
PRODUCTION DATA
The SN74LV138A-Q1 device is 3-line to 8-line decoders/demultiplexers designed for 2 V to 5.5 V VCC operation.
The conditions at the binary-select inputs (A0, A1, A2) and the three enable inputs (G2, G0, G1) select one of eight output lines. The two active-low (G0, G1) and one active-high (G2) enable inputs reduce the need for external gates or inverters when expanding.
PART NUMBER | PACKAGE(1) | BODY SIZE |
---|---|---|
SN74LV138A-Q1 | BQB (WQFN, 16) | 3.60 mm × 2.60 mm |