SCLS395N April 1998 – March 2023 SN74LV138A
PRODMIX
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM (INPUT) | TO (OUTPUT) | LOAD CAPACITANCE | TA = 25°C | SN74LV138A | UNIT | |||
---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | |||||
tpd | A0, A1, A2 | Y | CL = 15 pF | 11.7 | 17.6 | 1 | 21 | ns | |
G2 | 12.3 | 19.2 | 1 | 22 | |||||
G0 or G1 | 11.4 | 18.2 | 1 | 21 | |||||
tpd | A0, A1, A2 | Y | CL = 50 pF | 14.9 | 21.4 | 1 | 25 | ns | |
G2 | 15.7 | 22.6 | 1 | 26 | |||||
G0 or G1 | 14.8 | 22 | 1 | 25 |