Figure 8-2 shows the inputs and outputs to this device have negative clamping diodes only.
CAUTION: Voltages beyond the values specified in the Absolute Maximum Ratings table can cause damage to the device. The input and output voltage ratings may be exceeded if the input and output clamp-current ratings are observed.
Figure 8-2 Electrical Placement of Clamping Diodes for Each Input and Output