SCLS395N April 1998 – March 2023 SN74LV138A
PRODMIX
Refer to the PDF data sheet for device specific package drawings
The SN74LV138A device is 3-line to 8-line decoders/demultiplexers designed for 2 V to 5.5 V VCC operation.
The conditions at the binary-select inputs (A0, A1, A2) and the three enable inputs (G2, G0, G1) select one of eight output lines. The two active-low (G0, G1) and one active-high (G2) enable inputs reduce the need for external gates or inverters when expanding.
PART NUMBER | PACKAGE(1) | BODY SIZE |
---|---|---|
SN74LV138A | D (SOIC, 16) | 9.90 mm × 3.91 mm |
DB (SSOP, 16) | 6.20 mm × 5.30 mm | |
DGV (TVSOP, 16) | 3.60 mm × 4.40 mm | |
NSA (BGA, 16) | 2.00 mm × 2.00 mm | |
PW (TSSOP, 16) | 5.00 mm × 4.40 mm | |
RGY (VQFN, 16) | 4.00 mm × 3.50 mm | |
BQB (WQFN, 16) |
3.60 mm × 2.60 mm |