SCLS386L September 1997 – December 2022 SN74LV14A
PRODMIX
Refer to the PDF data sheet for device specific package drawings
These hex Schmitt-trigger inverters are designed for 2 V to 5.5 V VCC operation.
The SN74LV14A devices contain six independent inverters. These devices perform the Boolean function Y = A.
These devices are fully specified for partial-power-down application using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the devices when they are powered down.