SCLS386L September 1997 – December 2022 SN74LV14A
PRODMIX
Refer to the PDF data sheet for device specific package drawings
PIN | TYPE(1) | DESCRIPTION | |||
---|---|---|---|---|---|
NAME | SN74LV14A | ||||
D, DB, DGV, NS, PW |
RGY | ||||
1A | 1 | 1 | I | Input 1A | |
1Y | 2 | 2 | O | Output 1Y | |
2A | 3 | 3 | I | Input 2A | |
2Y | 4 | 4 | O | Output 2Y | |
3A | 5 | 5 | I | Input 3A | |
3Y | 6 | 6 | O | Output 3Y | |
4Y | 8 | 8 | O | Output 4Y | |
4A | 9 | 9 | I | Input 4A | |
5Y | 10 | 10 | O | Output 5Y | |
5A | 11 | 11 | I | Input 5A | |
6Y | 12 | 12 | O | Output 6Y | |
6A | 13 | 13 | I | Input 6A | |
GND | 7 | 7 | — | Ground Pin | |
NC | — | — | — | No Connection | |
VCC | 14 | 14 | — | Power Pin |