SCLS947 august 2023 SN74LV14B-EP
PRODUCTION DATA
The SN74LV14B-EP device contains six independent Inverter with Schmitt-trigger inputs designed for 2 V to 5.5 V VCC operation. Each gate performs the Boolean function Y = A in positive logic.
This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the devices when they are powered down.