SCLS947 august 2023 SN74LV14B-EP
PRODUCTION DATA
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
1A | 1 | I | Channel 1, Input |
1Y | 2 | O | Channel 1 ,output |
2A | 3 | I | Channel 2, Input |
2Y | 4 | O | Channel 2 ,output |
3A | 5 | I | Channel 3, Input |
3Y | 6 | O | Channel 3 ,output |
GND | 7 | G | Ground |
4Y | 8 | O | Channel 4 ,output |
4A | 9 | I | Channel 4 ,input |
5Y | 10 | O | Channel 5 ,output |
5A | 11 | I | Channel 5 ,input |
6Y | 12 | O | Channel 6 ,output |
6A | 13 | I | Channel 6 ,input |
VCC | 14 | P | Positive supply |