SCLS403K April 1998 – March 2023 SN74LV164A
PRODMIX
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
LOAD CAPACITANCE |
TA = 25°C | SN74LV164A –40°C to 85°C |
SN74LV164A –40°C to 125°C |
UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | MIN | MAX | |||||
fmax | CL = 15 pF | 125(1) | 220(1) | 105 | 95 | MHz | |||||
CL = 50 pF | 85 | 165 | 75 | 65 | |||||||
tpd | CLK | Q | CL = 15 pF | 4.5(1) | 9(1) | 1 | 10.5 | 1 | 11.5 | ns | |
tPHL | CLR | Q | 4.2(1) | 8.6(1) | 1 | 10 | 1 | 11 | |||
tpd | CLK | Q | CL = 50 pF | 6 | 11 | 1 | 12.5 | 1 | 13 | ns | |
tPHL | CLR | Q | 5.8 | 10.6 | 1 | 12.5 | 1 | 13 |