SCLS403K April 1998 – March 2023 SN74LV164A
PRODMIX
Refer to the PDF data sheet for device specific package drawings
TA = 25°C | SN74LV164A –40°C to 85°C |
SN74LV164A –40°C to 125°C |
UNIT | ||||||
---|---|---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | MIN | MAX | ||||
tw | Pulse duration | CLR low | 5 | 5 | 5 | ns | |||
CLK high or low | 5 | 5 | 5 | ||||||
tsu | Setup time | Data before CLK↑ | 5 | 6 | 6 | ns | |||
CLR inactive | 2.5 | 2.5 | 2.5 | ||||||
th | Hold time | Data after CLK↑ | 0 | 0 | 0 | ns |