SCLS403K April 1998 – March 2023 SN74LV164A
PRODMIX
Refer to the PDF data sheet for device specific package drawings
PARAMTER | TEST CONDITIONS | VCC | SN74LV164A –40°C to 85°C |
SN74LV164A –40°C to 125°C |
UNIT | |||||
---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | TYP | MAX | |||||
VOH | IOH = –50 µA | 2 V to 5.5 V |
VCC – 0.1 | VCC – 0.1 | V | |||||
IOH = –2 mA | 2.3 V | 2 | 2 | |||||||
IOH = –6 mA | 3 V | 2.48 | 2.48 | |||||||
IOH = –12 mA | 4.5 V | 3.8 | 3.8 | |||||||
VOL | IOL = 50 µA | 2 V to 5.5 V |
0.1 | 0.1 | V | |||||
IOL = 2 mA | 2.3 V | 0.4 | 0.4 | |||||||
IOL = 6 mA | 3 V | 0.44 | 0.44 | |||||||
IOL = 12 mA | 4.5 V | 0.55 | 0.55 | |||||||
II | VI = 5.5 V or GND | 0 to 5.5 V |
±1 | ±1 | µA | |||||
ICC | VI = VCC or GND, | IO = 0 | 5.5 | 20 | 20 | µA | ||||
Ioff | VI or VO = 0 to 5.5 V | 0 | 5 | 5 | µA | |||||
Ci | VI = VCC or GND | 3.3 V | 2.2 | 2.2 | pF |