SCLS402R April 1998 – March 2023 SN74LV165A
PRODMIX
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
LOAD CAP |
25°C | –40°C to 85°C | –40°C to 125°C | UNIT | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | |||||
fmax | CL = 15 pF | 65 | 115 | 55 | 55 | MHz | |||||||
CL = 50 pF | 60 | 90 | 50 | 50 | |||||||||
tpd | CLK | QH or Q | CL = 15 pF | 8.6 | 15.4 | 1 | 18 | 1 | 18 | ns | |||
SH/ LD | 9.1 | 15.8 | 1 | 18.5 | 1 | 18.5 | |||||||
H | 8.9 | 14.1 | 1 | 16.5 | 1 | 16.5 | |||||||
tpd | CLK | QH or Q | CL = 50 pF | 10.9 | 14.9 | 1 | 16.9 | 1 | 16.9 | ns | |||
SH/ LD | 11.3 | 19.3 | 1 | 22 | 1 | 22 | |||||||
H | 11.1 | 17.6 | 1 | 20 | 1 | 20 |