SCES954A january 2023 – august 2023 SN74LV165B-EP
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM (INPUT) | TO (OUTPUT) | LOAD CAP | 25°C | –55°C to 125°C | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | TYP | MAX | |||||
fmax | CL = 15 pF | 110 | 165 | 90 | MHz | |||||
CL = 50 pF | 95 | 125 | 85 | |||||||
tpd | CLK | QH or Q | CL = 15 pF | 6 | 9.9 | 1 | 11.5 | ns | ||
SH/ LD | 6 | 9.9 | 1 | 11.5 | ||||||
H | 6 | 9.9 | 1 | 10.5 | ||||||
tpd | CLK | QH or Q | CL = 50 pF | 7.7 | 11.9 | 1 | 13.5 | ns | ||
SH/ LD | 7.7 | 11.9 | 1 | 13.5 | ||||||
H | 7.6 | 11 | 1 | 12.5 |