SCES954A january 2023 – august 2023 SN74LV165B-EP
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITION | 25°C | –55°C to 125°C | UNIT | |||
---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | ||||
tw | Pulse duration | CLK high or low | 8.5 | 9 | ns | ||
SH/ LD low | 11 | 13 | |||||
tsu | Setup time | SH/ LD high before CLK↑ | 7 | 8.5 | ns | ||
SER before CLK↑ | 8.5 | 9.5 | |||||
CLK INH before CLK↑ | 7 | 7 | |||||
Data before SH/ LD↑ | 11.5 | 12 | |||||
th | Hold time | SER data after CLK↑ | -1 | 0 | ns | ||
Parallel data after SH/ LD↑ | 0 | 0 | |||||
SH/ LD high after CLK↑ | 0 | 0 |