SCLS456D February 2001 – March 2023 SN74LV166A
PRODMIX
Refer to the PDF data sheet for device specific package drawings
The 'LV166A devices are 8-bit parallel-load shift registers, designed for 2 V to 5.5 V VCC operation.
PART NUMBER | PACKAGE(1) | BODY SIZE (NOM) |
---|---|---|
SN74LV166A | D (SOIC, 16) | 9.90 mm × 3.90 mm |
DB (SSOP, 16) | 6.20 mm × 5.30 mm | |
NS (SOP, 16) | 10.3 mm × 5.30 mm | |
PW (TSSOP, 16) | 5.00 mm × 4.40 mm | |
DGV (TVSOP, 16) | 3.6 mm × 4.4 mm |