SCLS456D February 2001 – March 2023 SN74LV166A
PRODMIX
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage range | –0.5 | 7 | V | |
VI | Input voltage range1 | –0.5 | 7 | ||
VO | Output voltage range applied in high or low state, 12 | −0.5 V | VCC + 0.5 V | ||
VO | Voltage range applied to any output in the power-off state1 | –0.5 | 7 | ||
IIK | Input clamp current2 | VI < 0 | −20 | mA | |
IOK | Output clamp current2 | VO < 0 | −50 | mA | |
IO | Continuous output current | VO = 0 to VCC | ±25 | mA | |
Continuous current through VCC or GND | ±50 | mA | |||
Tstg | Storage temperature | –65 | 150 | °C |