SCLS456D February 2001 – March 2023 SN74LV166A
PRODMIX
Refer to the PDF data sheet for device specific package drawings
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
SER | 1 | I | Serial Output |
A | 2 | I | Parallel Input |
B | 3 | I | Parallel Input |
C | 4 | I | Parallel Input |
D | 5 | I | Parallel Input |
CLK | 7 | I | Clock input |
GND | 8 | __ | Ground |
CLR | 9 | I | Clear input, active low |
E | 10 | I | Parallel Input |
F | 11 | I | Parallel Input |
G | 12 | I | Parallel Input |
QH | 13 | O | QH output |
H | 14 | I | Parallel input H |
SH/ LD | 15 | I | Shift/ load input, enable shifting when input is high, load data when input is low |
VCC | 16 | __ | Power Pin |