SCLS456D February 2001 – March 2023 SN74LV166A
PRODMIX
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
TEST CONDITIONS | TA = 25°C | SN74LV166A | UNIT | |||
---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | |||||
fmax | CL = 15 pF | 1101 | 2051 | 90 | MHz | ||||
CL = 50 pF | 95 | 160 | 85 | ||||||
tPHL | CLR | QH | CL = 15 pF | 4.61 | 8.61 | 1 | 10 | ns | |
tpd | CLK | 4.81 | 9.91 | 1 | 11.5 | ||||
tPHL | CLR | QH | CL = 50 pF | 5.7 | 10.6 | 1 | 12 | ns | |
tpd | CLK | 6.1 | 11.9 | 1 | 13.5 |