SCLS456D February 2001 – March 2023 SN74LV166A
PRODMIX
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
TEST CONDITIONS | TA = 25°C | SN74LV166A | UNIT | |||
---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | |||||
fmax | CL = 15 pF | 651 | 1501 | 55 | MHz | ||||
CL = 50 pF | 60 | 120 | 50 | ||||||
tPHL | CLR | QH | CL = 15 pF | 6.31 | 12.51 | 1 | 15 | ns | |
tpd | CLK | 6.61 | 15.41 | 1 | 18 | ||||
tPHL | CLR | QH | CL = 50 pF | 7.9 | 16.3 | 1 | 18.5 | ns | |
tpd | CLK | 8.3 | 18.9 | 1 | 21.5 |