SCLS401I April 1998 – March 2023 SN74LV174A
PRODMIX
Refer to the PDF data sheet for device specific package drawings
The 'LV174A devices are hex D-type flip-flops designed for 2 V to 5.5 V VCC operation.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
SN74LV174A | DGV (TVSOP, 16) | 4.00 mm × 3.50 mm |
PW (TSSOP, 16) | 5.00 mm × 4.40 mm | |
NS (SO, 16) | 10.20 mm × 5.30 mm | |
D (SOIC, 16) | 9.00 mm × 3.90 mm |