SCLS401I April 1998 – March 2023 SN74LV174A
PRODMIX
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
LOAD CAPACITANCE | TA = 25°C | SN74LV174A | UNIT | |||
---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | |||||
fmax | CL = 15 pF | 130 | 240 | 110 | 5 | MHz | |||
CL = 50 pF | 90 | 180 | 80 | ||||||
tpd | CLR | Q | CL = 15 pF | 3 | 7.6 | 1 | 9 | ns | |
CLK | 4.1 | 7.2 | 1 | 8.5 | |||||
tpd | CLR | Q | CL = 50 pF | 4.2 | 9.6 | 1 | 11 | ns | |
CLK | 5.5 | 9.2 | 1 | 10.5 | |||||
tsk(o) | 1 | 1 |