SCLS401I April 1998 – March 2023 SN74LV174A
PRODMIX
Refer to the PDF data sheet for device specific package drawings
TA = 25°C | SN74LV174A | UNIT | |||||
---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | ||||
tw | Pulse duration | CLR low | 6 | 6.5 | ns | ||
CLK high or low | 7 | 7 | |||||
tsu | Setup time before CLK↑ | Data | 8.5 | 9.5 | ns | ||
CLR inactive | 4 | 4 | |||||
th | Hold time data after CLK↑ | − 0.5 | 0 | ns |