SCLS401I April 1998 – March 2023 SN74LV174A
PRODMIX
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
LOAD CAPACITANCE | TA = 25°C | SN74LV174A | UNIT | |||
---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | |||||
fmax | CL = 15 pF | 95 | 170 | 80 | MHz | ||||
CL = 50 pF | 55 | 130 | 50 | ||||||
tpd | CLR | Q | CL = 15 pF | 4.5 | 11.4 | 1 | 13.5 | ns | |
CLK | 5.8 | 11 | 1 | 13 | |||||
tpd | CLR | Q | CL = 50 pF | 6 | 14.9 | 1 | 17 | ns | |
CLK | 7.5 | 14.5 | 1 | 16.5 | |||||
tsk(o) | 1.5 | 1.5 |