SCLS400J April 1998 – March 2023 SN74LV175A
PRODMIX
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
LOAD CAPACITANCE |
TA = 25°C | SN74LV175A | UNIT | |||
---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | |||||
fmax | CL = 15 pF | 50 | 105 | 45 | MHz | ||||
CL = 50 pF | 40 | 80 | 35 | ||||||
tpd | CLR | Any | CL = 15 pF | 7.9 | 16.6 | 1 | 20 | ns | |
tpd | CLK | Any | 9.3 | 18.8 | 1 | 22 | ns | ||
tsk(o) | CLR | Any | CL = 50 pF | 10.4 | 21.6 | 1 | 25.5 | ns | |
tPHL | CLK | Any | 12 | 23.3 | 1 | 27 | ns | ||
tsk(o) | 2 | 2 | ns |