SCLS400J April 1998 – March 2023 SN74LV175A
PRODMIX
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
LOAD CAPACITANCE |
TA = 25°C | SN74LV175A | UNIT | |||
---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | |||||
fmax | CL = 15 pF | 150 | 215 | 125 | MHz | ||||
CL = 50 pF | 85 | 165 | 75 | ||||||
tpd | CLR | Any | CL = 15 pF | 3.7 | 6.4 | 1 | 7.5 | ns | |
CLK | 4.6 | 7.3 | 1 | 8.5 | |||||
CLR | Any | CL = 50 pF | 5.3 | 8.4 | 1 | 9.5 | ns | ||
CLK | 6 | 9.3 | 1 | 10.5 | |||||
tsk(o) | CL = 50 pF | 1 | 1 | ns |