SCLS400J April 1998 – March 2023 SN74LV175A
PRODMIX
Refer to the PDF data sheet for device specific package drawings
over operating free-air temperature range (unless otherwise noted)
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
LOAD CAPACITANCE |
TA = 25°C | SN74LV175A | UNIT | |||
---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | |||||
fmax | CL = 15 pF | 90 | 155 | 75 | MHz | ||||
CL = 50 pF | 50 | 120 | 45 | ||||||
tpd | CLR | Any | CL = 15 pF | 5.5 | 10.1 | 1 | 12 | ns | |
CLK | 6.5 | 11.5 | 1 | 13.5 | |||||
CLR | Any | CL = 50 pF | 7.4 | 13.6 | 1 | 15.5 | ns | ||
CLK | 8.4 | 15 | 1 | 17 | |||||
tsk(o) | CL = 50 pF | 1.5 | 1.5 | ns |