Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
SN74LV1T00-Q1Automotive 2-Input Positive-NAND Gates With Integrated Translation
1 Features
- AEC-Q100
qualified for automotive applications:
-
Device temperature
grade 1: -40°C to +125°C
-
Device HBM ESD
classification level 2
-
Device CDM ESD
classification level C4B
- Wide operating range of 1.8V to 5.5V
- Single-supply voltage translator (refer to
LVxT Enhanced Input Voltage):
-
Up translation:
- 1.2V to 1.8V
- 1.5V to 2.5V
- 1.8V to 3.3V
- 3.3V to 5.0V
-
Down translation:
- 5.0V, 3.3V, 2.5V
to 1.8V
- 5.0V, 3.3V to
2.5V
- 5.0V to 3.3V
- 5.5V tolerant input pins
- Supports standard pinouts
- Up to 150Mbps with 5V or 3.3V VCC
- Latch-up performance exceeds 250mA
per JESD 17