SCLS943A July 2023 – January 2024 SN74LV1T00-Q1
PRODUCTION DATA
PARAMETER | FROM (INPUT) | TO (OUTPUT) | LOAD CAPACITANCE | TA = 25°C | -40°C to 125°C | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | TYP | MAX | |||||
tPD | A or B | Y | CL = 15 pF | 4.9 | 5.9 | 6 | 7.3 | nS | ||
CL = 50 pF | 5.9 | 7.2 | 7.1 | 8.8 |