SCLS944A July 2023 – January 2024 SN74LV1T02-Q1
PRODUCTION DATA
In this application, two 2-input NOR gates are used to create an SR latch as shown in Figure 8-1. The SN74LV1T02-Q1 is used to drive the tamper indicator LED and provide one bit of data to the system controller. When the tamper switch outputs HIGH, the output Q becomes HIGH. This output remains HIGH until the system controller addresses the event and sends a HIGH signal to the R input which returns the Q output back to LOW.