SCLS925B May 2023 – April 2024 SN74LV1T04-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The SN74LV1T04-Q1 contains a single inverter gate with integrated voltage level translation. Each gate performs the Boolean function Y = A in positive logic. The output level is referenced to the supply voltage (VCC) and supports 1.8V, 2.5V, 3.3V, and 5V CMOS levels.