AEC-Q100 qualified for automotive applications:
Device temperature grade 1: -40°C to +125°C
Device HBM ESD classification level 2
Device CDM ESD classification level C4B
Single-supply voltage translator (refer to LVxT Enhanced Input Voltage):
Up translation:
1.2-V to 1.8-V
1.5-V to 2.5-V
1.8-V to 3.3-V
3.3-V to 5.0-V
Down translation:
The SN74LV1T08-Q1 is a 2-input AND Gate. Each gate performs the Boolean function Y = A × B in positive logic. The output level is referenced to the supply voltage (VCC) and supports 1.8-V, 2.5-V, 3.3-V, and 5-V CMOS levels.
The input is designed with a lower threshold circuit to support up translation for lower voltage CMOS inputs (for example, 1.2-V input to 1.8-V output or 1.8-V input to 3.3-V output). In addition, the 5-V tolerant input pins enable down translation (for example, 3.3-V to 2.5-V output).
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) | BODY SIZE (NOM)(3) |
---|---|---|---|
SN74LV1T08-Q1 | DCK (SC-70, 5) | 2 mm × 2.1 mm | 2 mm × 1.25 mm |
DBV (SOT-23, 5) | 2.9 mm × 2.8 mm | 2.9 mm × 1.6 mm |