SCLS888A July 2023 – January 2024 SN74LV1T08-Q1
PRODUCTION DATA
PARAMETER | FROM (INPUT) | TO (OUTPUT) | LOAD CAPACITANCE | TA = 25°C | -40°C to 125°C | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | TYP | MAX | |||||
tPD | A or B | Y | CL = 15 pF | 8.8 | 12.7 | 1 | 10.4 | 14.9 | nS | |
CL = 50 pF | 10.8 | 15.7 | 1 | 12.7 | 18.3 |